
Reference OBK51.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 285 mm |
Internal diameter 2 | 101 mm |
Height | 123 mm |
Weight | 0,371 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 285 mm |
Internal diameter 2 | 101 mm |
Height | 123 mm |
Weight | 0,371 kg |