
Reference OBK51.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 265 mm |
Internal diameter 2 | 87 mm |
Height | 1265 mm |
Fitting position | Roue |
Weight | 0,463 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 265 mm |
Internal diameter 2 | 87 mm |
Height | 1265 mm |
Fitting position | Roue |
Weight | 0,463 kg |