
Reference OBK51.008
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,339 kg |
| Fitting position | Roue |
| Height | 113 mm |
| Internal diameter 2 | 76 mm |
| Internal diameter n°1 | 22 mm |
| Bellows material | Caoutchouc |

| CHARACTERISTICS | |
|---|---|
| Weight | 0,339 kg |
| Fitting position | Roue |
| Height | 113 mm |
| Internal diameter 2 | 76 mm |
| Internal diameter n°1 | 22 mm |
| Bellows material | Caoutchouc |