
Reference OBK51.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 144 mm |
Internal diameter 2 | 935 mm |
Internal diameter n°1 | 285 mm |
Fitting position | Roue |
Weight | 0,477 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 144 mm |
Internal diameter 2 | 935 mm |
Internal diameter n°1 | 285 mm |
Fitting position | Roue |
Weight | 0,477 kg |