Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,356 kg |
Height | 139 mm |
Internal diameter 2 | 105 mm |
Bellows material | Plastique |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,356 kg |
Height | 139 mm |
Internal diameter 2 | 105 mm |
Bellows material | Plastique |
Fitting position | Roue |