Reference OBK51.015
This product replaces the following reference:
- OBK54.034 - SNR
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 26 mm |
Internal diameter 2 | 95 mm |
Height | 140 mm |
Weight | 0,462 kg |