
Reference OBK51.016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 305 mm |
Internal diameter 2 | 1055 mm |
Height | 1395 mm |
Weight | 0,413 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 305 mm |
Internal diameter 2 | 1055 mm |
Height | 1395 mm |
Weight | 0,413 kg |