
Reference OBK52.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 225 mm |
Internal diameter 2 | 785 mm |
Height | 120 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,393 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 225 mm |
Internal diameter 2 | 785 mm |
Height | 120 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,393 kg |