
Reference OBK52.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 285 mm |
Internal diameter 2 | 95 mm |
Height | 145 mm |
Fitting position | Roue |
Weight | 0,43 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 285 mm |
Internal diameter 2 | 95 mm |
Height | 145 mm |
Fitting position | Roue |
Weight | 0,43 kg |