Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter 2 | 795 mm |
Height | 118 mm |
Internal diameter n°1 | 33 mm |
Fitting position | Roue |
Weight | 0,418 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter 2 | 795 mm |
Height | 118 mm |
Internal diameter n°1 | 33 mm |
Fitting position | Roue |
Weight | 0,418 kg |