
Reference OBK52.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 31 mm |
Internal diameter 2 | 75 mm |
Height | 107 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,401 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 31 mm |
Internal diameter 2 | 75 mm |
Height | 107 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,401 kg |