
Reference OBK52.010
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 100 mm |
Internal diameter 2 | 68 mm |
Internal diameter n°1 | 22 mm |
Fitting position | Roue |
Weight | 0,367 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 100 mm |
Internal diameter 2 | 68 mm |
Internal diameter n°1 | 22 mm |
Fitting position | Roue |
Weight | 0,367 kg |