
Reference OBK52.012
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Height | 103 mm |
Internal diameter 2 | 85 mm |
Internal diameter n°1 | 21 mm |
Weight | 0,378 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |
CHARACTERISTICS | |
---|---|
Height | 103 mm |
Internal diameter 2 | 85 mm |
Internal diameter n°1 | 21 mm |
Weight | 0,378 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |