
Reference OBK52.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Height | 138 mm |
Internal diameter 2 | 86 mm |
Internal diameter n°1 | 26 mm |
Fitting position | Roue |
Bellows material | Caoutchouc |
Weight | 0,401 kg |
CHARACTERISTICS | |
---|---|
Height | 138 mm |
Internal diameter 2 | 86 mm |
Internal diameter n°1 | 26 mm |
Fitting position | Roue |
Bellows material | Caoutchouc |
Weight | 0,401 kg |