Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,425 kg |
Fitting position | Roue |
Bellows material | Plastique |
Height | 125 mm |
Internal diameter 2 | 104 mm |
Internal diameter n°1 | 305 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,425 kg |
Fitting position | Roue |
Bellows material | Plastique |
Height | 125 mm |
Internal diameter 2 | 104 mm |
Internal diameter n°1 | 305 mm |