![OBK52.023](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK52023-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0Mjc0NHxpbWFnZS9qcGVnfGgyMS9oNjAvMTAwMDIxMDg0NDg3OTgvNTE1V3g1MTVIX09CSzUyMDIzLVNOUl8xLmpwZ3wyYzkxMGI4NTg2Yjg3MGJiNTI0MmQzM2U3NTk2MGU2MDliZjA4MmMyZTE0NmM2YWI4MDY5MDM1Yjk1ZWU0YzA5)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 37 mm |
Internal diameter 2 | 855 mm |
Height | 119 mm |
Weight | 0,393 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 37 mm |
Internal diameter 2 | 855 mm |
Height | 119 mm |
Weight | 0,393 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |