
Reference OBK53.005
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Internal diameter n°1 | 213 mm |
Internal diameter 2 | 825 mm |
Height | 965 mm |
Bellows material | Caoutchouc |
Weight | 0,299 kg |
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Internal diameter n°1 | 213 mm |
Internal diameter 2 | 825 mm |
Height | 965 mm |
Bellows material | Caoutchouc |
Weight | 0,299 kg |