Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
Bellows material : rubber | X |
Internal diameter n°1 | 19 mm |
Internal diameter 2 | 75 mm |
Height | 82 mm |
Weight | 0,326 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
Bellows material : rubber | X |
Internal diameter n°1 | 19 mm |
Internal diameter 2 | 75 mm |
Height | 82 mm |
Weight | 0,326 kg |