Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
Bellows material : rubber | X |
Internal diameter n°1 | 22 mm |
Internal diameter 2 | 72 mm |
Height | 127 mm |
Weight | 0,334 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
Bellows material : rubber | X |
Internal diameter n°1 | 22 mm |
Internal diameter 2 | 72 mm |
Height | 127 mm |
Weight | 0,334 kg |