Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,313 kg |
Fitting position | Roue |
Internal diameter n°1 | 245 mm |
Internal diameter 2 | 78 mm |
Height | 1275 mm |
Bellows material | Caoutchouc |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,313 kg |
Fitting position | Roue |
Internal diameter n°1 | 245 mm |
Internal diameter 2 | 78 mm |
Height | 1275 mm |
Bellows material | Caoutchouc |