![OBK53.012](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK53012-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0Njc2M3xpbWFnZS9qcGVnfGgyMS9oNWMvMTAwMDIxMDA3ODEwODYvNTE1V3g1MTVIX09CSzUzMDEyLVNOUl8xLmpwZ3w4ZmM2NjJjMWE3ZGEzNmJmNGQyOTA0YmQ0YWI3NDZjYzM3OGY4NDJkMDdmMThjMWIzOTkxMDUyNmRlZmE5YTM4)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 835 mm |
Height | 100 mm |
Weight | 0,321 kg |
Bellows material | Caoutchouc |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 835 mm |
Height | 100 mm |
Weight | 0,321 kg |
Bellows material | Caoutchouc |
Fitting position | Roue |