![OBK53.013](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK53013-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NTMwMHxpbWFnZS9qcGVnfGgxYy9oODEvMTAwMDIwOTA3NTQwNzgvNTE1V3g1MTVIX09CSzUzMDEzLVNOUl8xLmpwZ3xmMWI1NjIzM2U2NTYyMGZjNDdhOWY1YTI0OWMyZjA0NjgwYTc1NDVmODQ1ZWI5YjIwYWQ5YmRiNmFkYjQ4NjMy)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Internal diameter n°1 | 285 mm |
Internal diameter 2 | 95 mm |
Height | 145 mm |
Bellows material | Caoutchouc |
Weight | 0,43 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Internal diameter n°1 | 285 mm |
Internal diameter 2 | 95 mm |
Height | 145 mm |
Bellows material | Caoutchouc |
Weight | 0,43 kg |