![OBK53.014](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK53014-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0ODY4NHxpbWFnZS9qcGVnfGhkZS9oNjIvMTAwMDIxMDA5Nzc2OTQvNTE1V3g1MTVIX09CSzUzMDE0LVNOUl8xLmpwZ3xkNTYwMDMyOTQyM2E5YjU1MDkyMDZmNmUzY2YzZDE0ZTQ2NmE5N2RlYzQ2NjZjZTUwNDEzMjU2ZWRjZDY4NDhi)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,522 kg |
Fitting position | Roue |
Internal diameter n°1 | 235 mm |
Internal diameter 2 | 87 mm |
Height | 123 mm |
Bellows material | Caoutchouc |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,522 kg |
Fitting position | Roue |
Internal diameter n°1 | 235 mm |
Internal diameter 2 | 87 mm |
Height | 123 mm |
Bellows material | Caoutchouc |