Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Height | 112 mm |
Internal diameter 2 | 75 mm |
Internal diameter n°1 | 22 mm |
Bellows material | Caoutchouc |
Weight | 0,356 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Height | 112 mm |
Internal diameter 2 | 75 mm |
Internal diameter n°1 | 22 mm |
Bellows material | Caoutchouc |
Weight | 0,356 kg |