
Documentation
Product information
| CHARACTERISTICS | | Bellows length | 5 mm |
| Height (Driveshaft) | 965 mm |
| Weight | 0,437 kg |
| Bellows material | Caoutchouc |
| Fitting position | Roue |
| Internal diameter n°1 | 213 mm |
| Internal diameter 2 | 825 mm |
Automotive Compatibility
Audi808008/1986 => 05/1995RearRight,LeftAudi808011/1993 => 05/1995RearLeft,RightAudi8080 III08/1986 => 08/1991RearLeft,RightAudi8080 III08/1986 => 08/1991RearRight,LeftAudi8080 IV => Rear-Audi8080 IV08/1991 => 06/1995RearLeft,RightAudi8080 IV08/1991 => 06/1995RearRight,LeftAudi909007/1988 => 11/1991RearLeft,RightAudi9090 I12/1987 => 06/1989RearLeft,RightAudi9090 II03/1987 => 11/1991RearLeft,RightAudi9090 II03/1987 => 11/1991RearRight,LeftAudiCabrioletCABRIOLET 205/1991 => 07/2000RearRight,LeftAudiCabrioletCABRIOLET 212/1992 => 08/1998RearLeft,RightAudiCoupeCOUPE 110/1988 => 06/1993RearRight,LeftAudiCoupeCOUPE 110/1988 => 06/1994RearLeftAudiCoupeCOUPE 110/1988 => 12/1995RearLeft,RightAudiCoupeCOUPE 210/1988 => 06/1994RearLeftAudiCoupeCOUPE 207/1989 => 04/1995RearRight,LeftAudiCoupeCOUPE 207/1990 => 12/1995RearLeft,RightAudiCabrioletCabriolet04/1995 => 06/1996RearRight,LeftAudiCoupeCoupe10/1988 => 06/1991RearLeft,RightAudiGTGT 210/1988 => 06/1991RearLeft,Right