
Reference OBK54.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 213 mm |
Internal diameter 2 | 825 mm |
Height | 965 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,363 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 213 mm |
Internal diameter 2 | 825 mm |
Height | 965 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,363 kg |