
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bellows length | 98 mm |
| Fitting position | Roue |
| Weight | 0,423 kg |
| Bellows material | Caoutchouc |
| Internal diameter n°1 | 23 mm |
| Internal diameter 2 | 915 mm |

| CHARACTERISTICS | |
|---|---|
| Bellows length | 98 mm |
| Fitting position | Roue |
| Weight | 0,423 kg |
| Bellows material | Caoutchouc |
| Internal diameter n°1 | 23 mm |
| Internal diameter 2 | 915 mm |