Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
Bellows material : rubber | X |
Internal diameter n°1 | 20 mm |
Internal diameter 2 | 68 mm |
Height | 80 mm |
Weight | 0,304 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
Bellows material : rubber | X |
Internal diameter n°1 | 20 mm |
Internal diameter 2 | 68 mm |
Height | 80 mm |
Weight | 0,304 kg |