
Documentation
Product information
| CHARACTERISTICS | | Bellows length | 103 mm |
| Bellows material | Caoutchouc |
| Weight | 0,424 kg |
| Fitting position | Roue |
| Internal diameter n°1 | 21 mm |
| Internal diameter 2 | 85 mm |
Automotive Compatibility
AudiA4A4 => RearRight,LeftAudiA4A406/1995 => 08/2001RearLeft,RightAudiA4A4 I => RearRight,LeftAudiA4A4 I10/1994 => 08/2001RearLeftAudiA6A604/1997 => 04/2001RearLeft,RightAudiA6A6 II => RearRight,LeftAudiA6A6 II03/1997 => 03/2005RearLeftAudiA6A6 II05/2001 => 03/2005Front-SeatIBIZAIBIZA II01/1993 => 06/1994RearLeftSkodaSUPERBSUPERB I11/2001 => 02/2008RearLeftVolkswagenPassatPASSAT IV => RearRight,LeftVolkswagenPassatPASSAT IV12/1996 => 04/2005RearLeftVolkswagenPassatPassat12/1996 => 04/2005RearLeft,Right