Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,616 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |
Height | 109 mm |
Internal diameter 2 | 965 mm |
Internal diameter n°1 | 273 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,616 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |
Height | 109 mm |
Internal diameter 2 | 965 mm |
Internal diameter n°1 | 273 mm |