
Reference OBK54.035
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 109 mm |
Internal diameter n°1 | 273 mm |
Internal diameter 2 | 965 mm |
Fitting position | Roue |
Weight | 0,63 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 109 mm |
Internal diameter n°1 | 273 mm |
Internal diameter 2 | 965 mm |
Fitting position | Roue |
Weight | 0,63 kg |