![OBK54.037](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK54037-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0OTU2OHxpbWFnZS9qcGVnfGhjOS9oNTcvMTAwMDIxMDUxMDY0NjIvNTE1V3g1MTVIX09CSzU0MDM3LVNOUl8xLmpwZ3xmMDEzMjRmNjljZDdmYTEwMmVkZTg2MDU1YTllYjAwNGE3YWQwNTZjNzkwNGIzNjEzMjA3NTkwN2Y4MmNkNzZl)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,561 kg |
Bellows material | Caoutchouc |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 94 mm |
Height | 110 mm |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,561 kg |
Bellows material | Caoutchouc |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 94 mm |
Height | 110 mm |
Fitting position | Roue |