
Reference OBK55.003
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 25 mm |
| Version | 8 Balls |
| Internal diameter 2 | 77 mm |
| Height | 120 mm |
| Bellows material | Plastique |
| Fitting position | Avant gauche |
| Weight | 0,336 kg |