
Reference OBK55.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 26 mm |
Internal diameter 2 | 80 mm |
Version | 8 balls |
Height | 114 mm |
Fitting position | Roue |
Bellows material | Plastique |
Weight | 0,335 kg |