
Reference OBK55.019
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 30 mm |
Internal diameter 2 | 100 mm |
Height | 125 mm |
Version | 6 balls |
Fitting position | Roue |
Bellows material | Plastique |
Weight | 0,403 kg |