
Reference OBK55.020
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Fitting position | Roue |
Internal diameter n°1 | 24 mm |
Internal diameter 2 | 77 mm |
Height | 96 mm |
Version | 6 balls |
Weight | 0,235 kg |