
Reference OBK55.021
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Fitting position | Roue |
Internal diameter n°1 | 27 mm |
Internal diameter 2 | 80 mm |
Height | 120 mm |
Version | 8 balls |
Weight | 0,351 kg |