Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
For Transmission NTN | Pour transmission NTN |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 72 mm |
Height | 109 mm |
Version | 6 balls |
Bellows material : plastic | X |
Weight | 0,31 kg |