![OBK55.027](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK55027-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NDk4OHxpbWFnZS9qcGVnfGhhZC9oMTcvMTAwMDIwOTQyOTMwMjIvNTE1V3g1MTVIX09CSzU1MDI3LVNOUl8xLmpwZ3wzNzkwMmFiOGI5ODA3YjY2MWM5YmI2OTU1ZDk2YjRjZTJhZTVjZDU0N2M0NjYyNWMzZDhmYWViZWU2NTI0OWRh)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,45 kg |
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 26 mm |
External or internal thread definition | M24 x 1,5 |
Length 1 | 138 mm |
External diameter 1 | 86 mm |