Reference OBK55.030
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Circular boot |
Bellows material | Plastique |
Internal diameter n°1 | 28 mm |
Internal diameter 2 | 845 mm |
Height | 118 mm |
Fitting position | Avant gauche |
Weight | 0,371 kg |