Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Height | 126 mm |
Internal diameter 2 | 82 mm |
Internal diameter n°1 | 22 mm |
Fitting position | Roue |
Bellows material | Caoutchouc |
Weight | 0,346 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Height | 126 mm |
Internal diameter 2 | 82 mm |
Internal diameter n°1 | 22 mm |
Fitting position | Roue |
Bellows material | Caoutchouc |
Weight | 0,346 kg |