Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,419 kg |
Height | 140 mm |
Internal diameter 2 | 98 mm |
Internal diameter n°1 | 27 mm |
Fitting position | Roue |
Bellows material | Plastique |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,419 kg |
Height | 140 mm |
Internal diameter 2 | 98 mm |
Internal diameter n°1 | 27 mm |
Fitting position | Roue |
Bellows material | Plastique |