![OBK58.004](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK58004-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NTY2OHxpbWFnZS9qcGVnfGhiMC9oZDAvMTAwMDIxMDI3NDcxNjYvNTE1V3g1MTVIX09CSzU4MDA0LVNOUl8xLmpwZ3w2NWEyMjliMTBiMmFlZjdkZmI5YTUyN2Y4OGEzMDY3NjhmY2E2NjJiNDBiMDcxMDMyY2I0NWZmYzUxMGM0MTI0)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,462 kg |
Internal diameter n°1 | 20 mm |
Internal diameter 2 | 75 mm |
Height | 805 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,462 kg |
Internal diameter n°1 | 20 mm |
Internal diameter 2 | 75 mm |
Height | 805 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |