![OBK58.005](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK58005-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MHxpbWFnZS9qcGVnfGhhOC9oZWMvMTAwMDIxMTAwMjE2NjIvNTE1V3g1MTVIX09CSzU4MDA1LVNOUl8xLmpwZ3xkNmZkZDM3NThmYTA4NWZhY2NiZDA3MDA1YWJkODIzNTUxMWE3OWNkZGE0ZDEzMGI5YjVkMGM3ZmMyMTFmZDAx)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,532 kg |
Internal diameter n°1 | 255 mm |
Internal diameter 2 | 101 mm |
Height | 123 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,532 kg |
Internal diameter n°1 | 255 mm |
Internal diameter 2 | 101 mm |
Height | 123 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |