![OBK58.006](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK58006-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wzNzIyNXxpbWFnZS9qcGVnfGhlYi9oZTUvMTAwMDIxMTAyMTgyNzAvNTE1V3g1MTVIX09CSzU4MDA2LVNOUl8xLmpwZ3w0NmQ2MDE0MTEwZGRkMDZkNTBmYmI0MDZkYmU5M2ZmZjk1ZDJkZjUxNjI5ODM5NzNiZTgwODJlZDM0NmUwMDk2)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,323 kg |
Fitting position | Roue |
Height | 80 mm |
Internal diameter n°1 | 20 mm |
Internal diameter 2 | 68 mm |
Bellows material | Caoutchouc |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,323 kg |
Fitting position | Roue |
Height | 80 mm |
Internal diameter n°1 | 20 mm |
Internal diameter 2 | 68 mm |
Bellows material | Caoutchouc |