![OBK58.008](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK58008-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NTA0NXxpbWFnZS9qcGVnfGhlMC9oYzkvMTAwMDIxMDI5NDM3NzQvNTE1V3g1MTVIX09CSzU4MDA4LVNOUl8xLmpwZ3w5MDcwZWJmOWE5MTM2ZTU1OWM1ZTA0NGE2M2FiM2E0ZmYxMjI4ZTUwZjE0NDRjYmJlMzZmMDNkNzMyMGFlNzc5)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 235 mm |
Internal diameter 2 | 80 mm |
Height | 107 mm |
Fitting position | Roue |
Weight | 0,399 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 235 mm |
Internal diameter 2 | 80 mm |
Height | 107 mm |
Fitting position | Roue |
Weight | 0,399 kg |