
Reference OBK58.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Fitting position | Roue |
Height | 120 mm |
Internal diameter 2 | 80 mm |
Internal diameter n°1 | 24 mm |
Weight | 0,243 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Fitting position | Roue |
Height | 120 mm |
Internal diameter 2 | 80 mm |
Internal diameter n°1 | 24 mm |
Weight | 0,243 kg |