
Reference OBK58.010
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Internal diameter n°1 | 25 mm |
Height | 107 mm |
Internal diameter 2 | 90 mm |
Weight | 0,521 kg |
Bellows material | Caoutchouc |
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Internal diameter n°1 | 25 mm |
Height | 107 mm |
Internal diameter 2 | 90 mm |
Weight | 0,521 kg |
Bellows material | Caoutchouc |