Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,366 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |
Internal diameter n°1 | 25 mm |
Height | 96 mm |
Internal diameter 2 | 86 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,366 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |
Internal diameter n°1 | 25 mm |
Height | 96 mm |
Internal diameter 2 | 86 mm |