Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
Bellows material : rubber | X |
For Transmission NTN | Pour transmission NTN |
Internal diameter n°1 | 28 mm |
Internal diameter 2 | 96 mm |
Height | 102 mm |
Version | 6 balls |
Weight | 0,551 kg |